Catalog No. : TC200X200AX
Description: 4WAY MTG BASE 2X2IN BLK NYL SCR/ADH
UPC: 786210585048
Four-Way Mounting Base, Black Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Weather and Ultraviolet Resistant, Length of 50.8mm (2.0 Inches), Width of 50.8mm (2.0 Inches), Height of 7.4mm (0.290 Inches), Self-Adhesive/Screw Mounting Method, #8 Screw, Mounting Hole Size of 4.3mm (0.169 Inches), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Adhesive/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |