Catalog No. : TC200X200A
Description: 4WAY MTG BASE 2X2IN NAT NYL SCR/ADH
UPC: 786210281018
Four-Way Mounting Base, Natural Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Length of 50.8mm (2.0 Inches), Width of 50.8mm (2.0 Inches), Height of 7.4mm (0.290 Inches), Self-Adhesive/Screw Mounting Method, #8 Screw, Mounting Hole Size of 4.3mm (0.169 Inches), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Adhesive/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#8 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |