Catalog No. : TC150X150AX-L
Description: 4WAY MTG BASE 1.5X1.5IN BLK NY ADH
UPC: 786210584843
Four-Way Mounting Base, Black Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Length of 38.1mm (1.5 Inches), Width of 38.1mm (1.5 Inches), Height of 7.4mm (0.290 Inches), Self-Adhesive/Screw Mounting Method, #8 Screw, Mounting Hole Size of 4.3mm (0.169 Inches), 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Adhesive/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Documents/Support Tools
|
Sales Drawing |