Catalog No. : TC150X150
Description: 4WAY MTG BASE 1.5X1.5IN NAT NYL SCR
UPC: 786210373171
Four-Way Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 38.1mm (1.5 Inches), Width of 38.1mm (1.5 Inches), Height of 7.4mm (0.290 Inches), Screw/Glue Mounting Method, #8 Screw, Mounting Hole Size of 4.3mm (0.169 Inches), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |