Catalog No. : TC141
Description: SADDLE SUPPORT BASE .7X.4IN NAT NY
UPC: 5414363058205
- This mounting base provides a saddle for the wire run. Ty-Rap tie is threaded under bundle and tied in a usual manner.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
This mounting base provides a saddle for the wire run. Ty-Rap tie is threaded under bundle and tied in a usual manner. |
|
Application |
Used for wire bundles, cables, and hoses to panels |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#6 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Length |
17.07 mm |
|
Length |
0.67 inch |
|
Width |
11.13 mm |
|
Width |
0.44 inch |
|
Height |
8.33 mm |
|
Height |
0.33 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |