Catalog No. : TC125SC-1
Description: 1-1/2 INCH EMT SET SCREW CONN,EA
UPC: 785991184280
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT Conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592, CSA 12798000 |
Dimensions
|
Size |
1-1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 441403 | N/A | N/A | N/A |
| UL | E16592 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit UL |
Y |
|
Approved in combination with protective conduit FI |
N |