Catalog No. : TC115-SC-1
Description: 1 1/2 CONN,COMP.,EMT,STL,EA
UPC: 785991183146
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT Conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plated |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1-1/2 Inch |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Steel |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |