Catalog No. : TC112ANRT-B2-5
Description: 3/4 EMT RAINTIGHT COMPR CONN
UPC: 785991097085
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT Conduit |
Specifications
|
Material |
Steel |
|
Finish |
Zinc Plate |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
3/4 Inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
One-piece |
Y |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |