Catalog No. : TC112-TB
Description: MINI MTG BASE .75X.37IN NAT NYL SCR
UPC: 786210822587
Miniature Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 19.1mm (0.75 Inches), Width of 9.5mm (0.374 Inches), Height of 4.8mm (0.189 Inches), Fillister-Head Screw Mounting Method
View More
View Less
For more info visit:
electrification.us.abb.com
- These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These miniature mounting bases are ideal for high-density packaging. Threaded insert permits screw to come from outside of mounting surface. |
Specifications
|
Cable Size |
0.19 in , 4.82 mm |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |