Catalog No. : TC1103
Description: 3 BUNDLE MNTG STRIP 4.2X.5IN NAT NY
UPC: 5414363057963
- These nylon mounting strips for parallel installation of wire bundles can accommodate up to six closely spaced bundles.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These nylon mounting strips for parallel installation of wire bundles can accommodate up to six closely spaced bundles. |
Specifications
|
Cable Size |
0.19 in , 4.82 mm |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Length |
107 mm |
|
Length |
4.2 inch |
|
Width |
12.7 mm |
|
Width |
0.5 inch |
|
Suitable for cable tie width to |
4.82 mm |
|
Suitable for cable tie width to |
0.19 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
3.71 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |