Catalog No. : TC106
Description: RIGHT ANGLE MNTG BRKT 1X1IN NAT NYL
UPC: 786210822501
- This style meets Military Specification requirements as a support at holes in bulkheads and walls.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
This style meets Military Specification requirements as a support at holes in bulkheads and walls. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Length |
25.4 mm |
|
Length |
1 inch |
|
Width |
19.1 mm |
|
Width |
0.75 inch |
|
Height |
25.4 mm |
|
Height |
1 inch |
|
Type of fastening |
Other |
|
Diameter mounting hole |
3.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |