Catalog No. : TC103
Description: MOUNTING BASE 3X.62IN NAT NYL SCREW
UPC: 786210822440
Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 79mm (3.11 Inches), Width of 15.8mm (0.622 Inches), Height of 5.1mm (0.201 Inches), Screw Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- These nylon bases provide a mounting range for bundles from 1/4 to 4 inches in diameter. One mounting hole is slotted to permit adjustment of the bundle position up to the time of actual bundle installation.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These nylon bases provide a mounting range for bundles from 1/4 to 4 inches in diameter. One mounting hole is slotted to permit adjustment of the bundle position up to the time of actual bundle installation. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |