Catalog No. : TC101
Description: MOUNTING BASE 2X.5IN NAT NO10 SCREW
UPC: 786210822402
Mounting Base, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 50mm (1.98 Inches), Width of 12.7mm (0.50 Inches), Height of 3.2mm (0.126 Inches), Screw Mounting Method, #10 Screw
View More
View Less
For more info visit:
electrification.us.abb.com
- These nylon bases provide a mounting range for bundles from 1/4 to 4 inches in diameter. One mounting hole is slotted to permit adjustment of the bundle position up to the time of actual bundle installation.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
These nylon bases provide a mounting range for bundles from 1/4 to 4 inches in diameter. One mounting hole is slotted to permit adjustment of the bundle position up to the time of actual bundle installation. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#10 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |