Catalog No. : TC050X050AX-C
Description: 4WAY MTG BASE .5X.5IN BLK NYL ADH
UPC: 786210585192
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Adhesive/Screw |
|
Operating Temperature |
0°C to 70°C |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
12.7 mm |
|
Length |
0.5 inch |
|
Width |
12.5 mm |
|
Width |
0.5 inch |
|
Height |
4.52 mm |
|
Height |
0.18 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |