Catalog No. : TC050X050AX
Description: 4-WAY MTG BASE .5X.5IN BLK NYL ADH
UPC: 786210585185
Four-Way Adhesive Mini Mounting Base, Black Nylon 6.6 for Temperatures 0°C to 70°C, Weather and Ultraviolet Resistant, Length of 12.7mm (0.50 Inches), Width of 12.7mm (0.50 Inches), Height of 4.52mm (0.178 Inches), Slot Width of 5.59 (0.22 Inches), Self-Adhesive Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Weather Resistant |
|
Color |
Black |
|
Mounting |
Adhesive/Screw |
|
Operating Temperature |
0°C to 70°C |
Classifications
|
Brand Name |
Ty-Rap |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |