Catalog No. : TC050X050A
Description: 4WAY MTG BASE 0.5X0.5IN NAT NYL ADH
UPC: 786210280936
Four-Way Adhesive Mini Mounting Base, Natural Nylon 6.6 for Temperatures 0°C to 70°C, Length of 12.7mm (0.50 Inches), Width of 12.7mm (0.50 Inches), Height of 4.52mm (0.178 Inches), Slot Width of 5.59 (0.22 Inches), Self-Adhesive Mounting Method, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Eliminates errors in premounting the base with respect to its orientation to wire bundle direction. |
Specifications
|
Number Of Entries |
4 |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Adhesive |
|
Operating Temperature |
0°C to 70°C |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |