text.skipToContent text.skipToNavigation

Catalog No. : TC-750

Description:  AL PARALLEL TAP INSUL COVER

UPC: 783786330744

Type TC-Aluminum Parallel Tap Insulating Covers for Use with type GP-750 and GT-750 Aluminum Connectors, Black Thermo-Plastic, Rating 90 Degrees C and 600 Volts. Use with 1-1/2 inch Strip Length. Overall Length 9-3/4 inch, Folded Length 4-7/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical taps

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A