text.skipToContent text.skipToNavigation

Catalog No. : TC-2

Description:  AL PRL TAP INSUL COVER

UPC: 783786330706

Type TC-Aluminum Parallel Tap Insulating Covers for Use with type GP-2 and GT-2 Aluminum Connectors, Black Thermo-Plastic, Rating 90 Degrees C and 600 Volts. Use with 5/8 inch Strip Length. Overall Length 4-1/2 inch, Folded Length 2-1/4 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical taps

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A