text.skipToContent text.skipToNavigation

Catalog No. : TC 226 SC

Description: 

UPC:

Connector, Non-Insulated Set Screw, Conduit Size 2 Inches, Length TC221 Series 2-33/64 Inches TC821 Series 2-39/64 Inch, Width 2-17/32 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E16592

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N