Catalog No. : TBW0500
Description: HEAVY WALL 3:1 ADHESIVE LINED
UPC: 5414363109570
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
3:1 |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
4 ft , 1.22 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
13 mm |
|
Inner diameter before heat-shrink |
0.51 inch |
|
Inner diameter after heat-shrink |
4.1 mm |
|
Inner diameter after heat-shrink |
0.16 inch |
|
Nominal diameter inch |
1/2 inch |
|
Wall thickness after shrinking |
2.4 mm |
|
Wall thickness after shrinking |
0.09 inch |
|
Length |
6.1 m |
|
Length |
20 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
Y |
|
With inner glue |
Y |
|
Printable |
Y |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |