text.skipToContent text.skipToNavigation

Catalog No. : TBRD34

Description:  3/4 INCH GROUND ROD DRIVER

UPC: 783786092079

5 Foot Ground Rod Driver with 3/4 Inch Insert, Steel, Weight 25 pounds
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Ergonomic grip provides ease and comfort with increased safety

Application

Can be used on all types of groud rods including copper-bonded, galvanized and stainless steel

Specifications

Conductor Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Length

5 ft , 1.52 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant