text.skipToContent text.skipToNavigation

Catalog No. : TBM6UCR-LI

Description:  LI INLINE 6TON OPEN OD CRIMP TOOL

UPC: 783786530427

6-Ton Lithium-Ion Battery Powered Inline Open OD Crimp Tool for Crimping #8-300 kcmil Copper, #8-4/0 kcmil Aluminum Connectors. 22 x 3.5 x 4.5 inch. Weight 8.75 pounds with Battery. 14.4 VD, 3.0 Ah
View More View Less
For more info visit:  electrification.us.abb.com
  • 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
  • Visual indication of complete crimp compression (green/orange/red)
  • All tools and batteries come with a standard 5-year warranty
  • Covers a wide range of applications in both the electrical and utility markets
  • Designed with rotating 180 degree jaws and integrated LED work lights offering more maneuverability in tight spaces, while still providing 6 tons of scissor action crimping force

Descriptors

Category

Battery powered crimping tool

Special Features

14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge

Specifications

Crimping Force

6 ton

Battery

Lithium Ion

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

Length

558.8 mm

Length

22 inch

Construction/operation

Hydraulic compression head

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Click here

Marketing Brochure

Click here