Catalog No. : TBM6S
Description: CRMP TOOL SS 8-500CU 10-350AL CTAPS
UPC: 786210839448
- Shure-Stake Ratchet, Dies Required
- Crimping Lugs
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Shure-Stake Ratchet, Dies Required |
|
Application |
Crimping Lugs |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Notching |
|
Cross section |
10-70 mm² |
|
AWG-range |
8-2/0 |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |