text.skipToContent text.skipToNavigation

Catalog No. : TBM6HDXSS

Description:  6TON HEXFLEX SS DIE SET No8-300 MCM

UPC: 786209892324

6 Ton Stainless Steel Hex Flex Die Set for TBM6 Series Hydraulic Tools - Set Includes 21X, 24X, 29X, 33X, 37X, 42X, 45X, 50X, 54X, 62X, and Indenter Die 6TONXSS
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Stainless Steel

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon