Catalog No. : TBM6H
Description: 6 TON HYD HEAD OP PRESS 10,000 PSI
UPC: 786210280196
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Tool Carrying Case Included |
|
Application |
Up to 600 kcmil copper lugs & splices, Up to 400 kcmil aluminum lugs & splices, CHT814-10 to CHT214-9 copper H-Taps, 63105 to 63148 aluminum H-Taps, 54705 to 54750 C-Taps |
Specifications
|
Crimping Force |
6 ton |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
CU 8 AWG-500 kcmil , AL 10 AWG-350 kcmil |
|
Overall Length |
12 in |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Hexagon |
|
Cross section |
8.36-253 mm² |
|
AWG-range |
8-500 |
|
Length |
301.625 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
Y |
|
Number of included inserts |
0 |
|
With automatic return |
Y |
Documents/Support Tools
|
Instruction Sheet |