text.skipToContent text.skipToNavigation

Catalog No. : TBM6500UNICR-LI

Description:  LI 6TON INLINE OPEN TOOL W/DIES

UPC: 786209838278

Li-Ion Battery Powered 6-Ton Hydraulic Compression Tool Kit - Application Range #8AWG - 500kcmil, Inline, Scissor Head, Tool Kit, Kit Includes (1) Compression Tool, 14.4V Li-ION Battery Pack of 2 Batteries, Charger with Power Cord, Carrying Case, Dies, Charger Instruction Sheet and Tool Instruction Sheet. Stainless Steel Dies include 6TON21SS - 21 Red, 6TON24SS - 24 Blue, 6TON29SS - 29 Gray, 6TON33SS 33 - Brown, 6TON37SS - 37 Green, 6TON42SS - 42 Pink, 6TON45SS - 45 Black/Gold, 6TON50SS -50H Orange/Tan, 6TON54SS - 54H Purple/Olive, 6TON60SS - 60H Ruby, 6TON62SS - 62H Yellow, 6TON66SS - 66H Yellow, 6TON71SS - 71H Red, 6TON76SS - 76H Blue, 6TON80SS - 80H Brown, 6TON87SS - 87H Brown, Carrying Case 12-7/8 x 6-1/4 x 4-1/2 inch Deep.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Classifications

Brand Name

Application Tooling

Dimensions

Size

#8 AWG to 500 kcmil