Catalog No. : TBM62PCR-LI
Description: LI 6TON CLOSED CRIMP TOOL
UPC: 783786529742
- 18 V Makita battery offers lighter weight, longer run times, no memory effect, minimal discharge and a rapid recharge
- Visual indication of complete crimp compression (green/orange/red)
- All tools and batteries come with a limited 5-year warranty
- Covers a wide range of applications in both the electrical and utility markets
- Designed for one-handed control ram advancement and retraction
Descriptors
|
Category |
Battery powered crimping tool |
|
Special Features |
18 V Makita battery offers lighter weight, longer run times, no memory effect, minimal discharge and a rapid recharge |
Specifications
|
Crimping Force |
6 ton |
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Cable lugs and connectors |
|
Length |
13.7 inch |
|
Construction/operation |
Hydraulic compression head |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |