text.skipToContent text.skipToNavigation

Catalog No. : TBM62CR-LI

Description:  LI INLINE 6TON CLOSED CRIMP TOOL

UPC: 783786530380

6-Ton Lithium-Ion Battery Powered Inline Closed Crimp Tool for Crimping #8-600 kcmil Copper, #8-400 kcmil Aluminum Connectors. 15.8 inch long x 3.3 inch wide x 4.5 inch high. 18 VDC, 5.0 Ah Battery. Weight 5.9 pounds with Battery.
View More View Less
For more info visit:  electrification.us.abb.com
  • 18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
  • Visual indication of complete crimp compression (green/orange/red)
  • All tools and batteries come with a limited 5-year warranty
  • Covers a wide range of applications in both the electrical and utility markets
  • Designed with rotating 180 degree head and integrated LED work lights offering more maneuverability in tight spaces, while still providing 6 tons of parallel action crimping force

Descriptors

Category

Battery powered crimping tool

Special Features

18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge

Specifications

Crimping Force

6 ton

Battery

Lithium Ion

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000168 Crimp tool cable lugs, cable end sleeves, screen connection

Suitable for

Cable lugs and connectors

Length

15.8 inch

Construction/operation

Hydraulic compression head

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here