Catalog No. : TBM58PCTS-LI
Description: LI CTR GROUND RODS ASCR AL CU
UPC: 783786529698
Lithium-Ion Battery Powered Cutting Tool for Cutting Up to 1 1/2 inch O.D. Copper, Aluminum and ASCR. Cuts Rebar and Ground Rod Up to 5/8 inch and Wire Rope Up to 3/4 inch. 17.5 x 2.5 x 13 inch. Weight 14.6 pounds with Battery
View More
View Less
For more info visit:
electrification.us.abb.com
- 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
- Visual indication of complete crimp compression (green/orange/red)
- All tools and batteries come with a standard 5-year warranty
- Covers a wide range of applications in both the electrical and utility markets
- Designed for one-handed control of blade advancement and retraction with a rotating head to allow maximum flexibility for cutting
Descriptors
|
Category |
Power cable cutter accessories |
|
Special Features |
14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Cutting Capacity |
1/2 in |
|
Battery Type |
Lithium-Ion |
|
Includes |
Cutting Tool, 2 Battery Cartridges, Battery Charger, Carrying Case |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Length |
17.5 in |
|
Width |
2.5 in , 63.5 mm |
|
Depth |
13 in , 330.2 mm |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Sales Drawing |