text.skipToContent text.skipToNavigation

Catalog No. : TBM2K-1

Description:  CONNECTOR KIT CASE WITH TOOLS

UPC: 786210890043

Connector Kit Case Containing a Variety of One-Hole Lugs, Two-Way, Pigtail, and C-Tap Connectors with TBM20S or TBM45S Tool
View More View Less
For more info visit:  electrification.us.abb.com
  • Large assortment of one-hole lugs, splices, pigtails and C-taps featuring the Color-Keyed system.
  • Terminate or splice connections.

Descriptors

Category

Cable or wire lug

Special Features

Large assortment of one-hole lugs, splices, pigtails and C-taps featuring the Color-Keyed system.

Application

Terminate or splice connections.

Specifications

Material

Copper

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here