Catalog No. : TBM2050
Description: MID WALL 3:1 ADHES.LINED
UPC: 5414363109464
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
3:1 |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
3.93 ft , 1.2 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Medium-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
52.1 mm |
|
Inner diameter before heat-shrink |
2.05 inch |
|
Inner diameter after heat-shrink |
19.1 mm |
|
Inner diameter after heat-shrink |
0.75 inch |
|
Nominal diameter inch |
Other |
|
Wall thickness after shrinking |
2 mm |
|
Wall thickness after shrinking |
0.08 inch |
|
Length |
1.2 m |
|
Length |
3.94 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
Y |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |