Catalog No. : TBM15I
Description: 15 TON HYDRAULIC INSULATED HEAD
UPC: 786210718200
- Head made of forged steel and insulated with rubber boot.
- Longer, slimmer design enables easier access into tight spaces, sch as in cable tray and central office applications.
- wider jaw opening eases crimping of larger lugs, C-taps and H-taps.
- Uses 15600 series Dies; can also use 15500 series dies with 15500-TB adapter.
Descriptors
|
Category |
Wire lug crimping tool |
|
Application |
Crimping Terminals |
Specifications
|
Crimping Force |
15 ton |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Universal (exchangeable inserts) |
|
Cross section |
8.36-507 mm² |
|
AWG-range |
8-1000 |
|
Length |
400.05 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
Y |
|
Number of included inserts |
0 |
|
With automatic return |
Y |