Catalog No. : TBM15CR-LI
Description: LI 15 TON CLOSED CRIMP TOOL
UPC: 783786529766
- 18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
- https://search.abb.com/library/Download.aspx?DocumentID=7TKK001497&LanguageCode=en&DocumentPartId=&Action=Launch
- Rotating head allows maximum flexibility for crimping and a protective rubber boot
- Rapid advance feature decreases crimp time
- Works with Makita LXT 18 V lithium-ion batteries
- Installs up to 1500 kcmil copper lugs and splices and up to 1250 kcmil aluminum lugs and splices
Descriptors
|
Category |
Battery powered crimping tool |
|
Special Features |
18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Crimping Force |
15 ton |
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Application Tooling |
|
Suitable for |
Cable lugs and connectors |
|
Length |
23.5 inch |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |