text.skipToContent text.skipToNavigation

Catalog No. : TBM14M

Description:  14 TON MANUAL HYD TOOL

UPC: 786210789712

14 Ton Manual Hydraulic Crimp Tool with Case
View More View Less
For more info visit:  electrification.us.abb.com
  • Features short fiberglass handles for insulation and ease of use in tight spaces.
  • Two-stage pump provides rapid advance for fast installation
  • Uses standard ABB 15500 Series Dies

Descriptors

Category

Wire lug crimping tool

Type

Hydraulic Power Crimp Tool

Special Features

Crimping Terminals/Splices/Disconnects

Specifications

Crimping Force

14 ton

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here