Catalog No. : TBM14CR-LI
Description: LI 14 TON OPEN CRIMP TOOL
UPC: 783786529704
14-Ton Lithium-Ion Battery Open Crimp Tool for Crimping #8-900 kcmil Copper, #10-750 kcmil Aluminum Connectors. 22 inch long x 3.5 inch wide x 10.5 inch high. Includes 18V, 5.0Ah Battery. Weight 17.8 pounds with Battery.
View More
View Less
For more info visit:
electrification.us.abb.com
- Rotating head allows maximum flexibility for crimping and a protective rubber boot on “C” head
- All tools and batteries come with a limited 5-year warranty
- Rapid advance feature decreases crimp time
- Installs up to 900 kcmil copper lugs and splices and up to 750 kcmil aluminum lugs and splice
Descriptors
|
Category |
Battery powered crimping tool |
|
Special Features |
18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Crimping Force |
14 ton |
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Application Tooling |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |