Catalog No. : TBM12PCR-LI
Description: LI 12 TON OPEN CRIMP TOOL
UPC: 783786529681
12-Ton Lithium-Ion Battery Open Crimp tool for crimping #8-750 kcmil Cu/Al Connectors. Dimensions 17 inch high x 3.6 inch wide x 11.3 inch High. Includes 18 V DC, 5.0 Ah Battery. Weight 16.3 pounds with Battery.
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for one-handed control ram advancement and retraction
- Rotating head allows maximum flexibility for crimping and a protective rubber boot on “C” head
- Rapid advance feature decreases crimp time
- Works with Makita LXT 18 V lithium-ion batteries
Descriptors
|
Category |
Battery powered crimping tool |
|
Type |
Battery Powered Crimping Tool |
|
Special Features |
18V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Crimping Force |
12 Ton |
|
Battery |
Lithium Ion |
Classifications
|
Brand Name |
Tools & Accessories |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |