text.skipToContent text.skipToNavigation

Catalog No. : TBGS38

Description:  GROUNDING STUD 3/8 INCH

UPC: 786210154473

Made or assembled in Canada.

Grounding Stud, Rod Size 3/8 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Easily welded to steel stuctures with minimal construction welding equipment. Connect to grounding conductors with appropriate Thomas & Betts grounding connectors.
  • Knurled portion of stud resists pull-out and provides electrical continuity to ensure the integrity of the grounding circuit. Constructed of high-steel and coated with corrosion-resistant copper cyanide.

Descriptors

Category

Grounding devices or assemblies

Special Features

Easily welded to steel structures with minimal construction welding equipment. Connect to grounding conductors with appropriate Thomas & Betts grounding connectors.

Application

Knurling ensures excellent mechanical pull-out and electrical continuity

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Length

1.125 in

Documents/Support Tools

Sales Drawing

Click here