text.skipToContent text.skipToNavigation

Catalog No. : TBC-800

Description:  BRZ BOLTED SUBSTATION GROUND CLAMP

UPC: 783786753864

Bronze Bolted Substation Ground Clamp - Cable to Cable - 400-800 MCM Copper to 3/0-800 MCM Copper
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A