Catalog No. : TBC-350-S
Description: BRZ BOLTED SUBSTATION GROUND CLAMP
UPC: 783786753833
Bronze Bolted Substation Ground Clamp - Cable to Cable - 250-350 MCM Copper to 10-350 MCM Copper
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
Classifications
|
Brand Name |
Homac |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |