Catalog No. : TB28-W
Description: COND BODY TB TYPE FRM8 3/4IN AL WHT
UPC: 704508411114
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Form |
Form 8 |
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
3/4 in , 21 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
|
Surface protection |
Other |