Catalog No. : TB27-20-6-R-S-N
Description: TRU-BREAK,27KV/20KA,MVS,NO MTR
UPC: 75114417860
Tru-Break Module, 27 kV/20 kA, 125 KV BIL, 50/60 Hz, MVS3 Compatible, No Electronic Interlock, No Motor, 600 Amp Interfaces, Included: (1) Ground Connector, (1) Ground Cable, (1) Linkage Kit, (1) Mounting Clips Kit, (1) Switch Handle, (3) Basic Insulating Plug with Caps, (3) Studs. Depth 21 inch, Width 20-1/4 inch, Height 28 inch approx. Temperature Range -40 to +65 Decrees C. Construction Submersible, Corrosion Resistant, Fully Shielded. Meets Standards IEEE C37.74, IEEE 386.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
20kA Rated with 600 Amp Interface |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
600 A |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74 , IEEE 386 |
Documents/Support Tools
|
Marketing Brochure |