Catalog No. : TB27-20-6-R-I-N-S
Description: TRU-BREAK,27KV/20KA,MVI,SPANISH
UPC: 75114398992
Tru-Break Interlock Linkage Kit for MVI, Nominal Voltage: 27kV, Withstand Current: 20kA (SYM), Continuous Current: 600 Amps, Handle Position: Right, Mating Device: MVI3, Electrical Interlock : None, Spanish Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Right Handle Position. Spanish Labels and Instructions |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |