Catalog No. : TB27-20-6-R-I-DC
Description: TRU-BREAK,27KV/20KA,MVI,DC
UPC: 75114420532
Tru-Break Module, Nominal Voltage: 27 kV, Withstand Current: 20 kA (SYM), Continuous Current: 600 Amps, Handle Position: Right, Mating Device: MVI3, Electrical Interlock: DC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Construction Submersible, Corrosion Resistant, Fully Shielded, Red Colored Indicator Showing Closed Position |
|
Application |
20kA Rated with 600 Amp Interface |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
600 A |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74 , IEEE 386 |
Dimensions
|
Size |
Height 39-1/2 in |
Documents/Support Tools
|
Marketing Brochure |