Catalog No. : TB18SST-TB
Description: 1/2 IN CONDUIT BODY 316SS TB FORM 8
UPC: 786210224107
1/2 Inch 316 Stainless Steel Form 8 (TB) Conduit Body, Gasket and Cover with Polished Finish
View More
View Less
For more info visit:
electrification.us.abb.com
- Available in body shapes LB, T, TB and LU® Universal Conduit Elbow
- Hub sizes from 1/2 inch to 2 inch
- Tapered (NPT) threads and integral bushings to protect wire insulation
- Ships complete with covers, gaskets and screws
- Connect conduit sections
- Act as pull outlets when conductors are being installed
- Provide easy access for splices in branch conductors
- Make 90 degree bends in conduit runs
- Act as mounting outlets for wiring devices and light fixtures
- Provide access to conductors for maintenance and future system changes
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
BlueKote Teflon Based Internal Finish Provides a Slick, Easy-Glide Internal Surface Which Significantly Lowers the Amount of Force Necessary to Pull Wires. |
Specifications
|
Form |
Form 8 |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Hub Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Stainless steel V4A |
Documents/Support Tools
|
Sales Drawing |