Catalog No. : TB15-20-6-R-S-N
Description: TRU-BREAK,15KV/20KA,MVS
UPC: 75114392099
Tru-Break Interlock Linkage Kit for MVS, Nominal Voltage: 15kV, Withstand Current: 20kA (SYM), Continuous Current: 600 Amp, Handle Position: Right, Mating Device: MVS3, Electrical Interlock: NONE
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Right Handle Position |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |