Catalog No. : TB15-20-6-R-S-AC
Description: TRU-BREAK,15KV/20KA,MVS,AC
UPC: 75114398046
Tru-Break Interlock Linkage Kit for MVS. Nominal Voltage 15kv, Withstand Current 20kA (SYM), Continuous Current 600 Amps, Handle Position Right, Mating Device MVS3, Electrical Interlock AC. Includes (1) Linkage Bar for MVS, (2) 1/2 inch diameter, 3/4 inch long Clevis Pins, (2) Locking Cotter Pins.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Handle Position Right |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |