Catalog No. : TB15-20-6-R-I-DC
Description: TRU-BREAK,15KV/20KA,MVI,DC
UPC: 75114398909
Tru-Break Interlock Linkage Kit for MVI, Nominal Voltage: 15kV, Withstand Current: 20kA (SYM), Continuous Current: 600 Amps, Handle Position: Right, Mating Device: MVI3, Electrical Interlock: DC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Right Handle Position, DC Electrical Interlock |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Marketing Brochure |