Catalog No. : TB1-27-20-6-R-S-N
Description: TRU-BREAK,1PH,27KV/20KA,MVS,NO MTR
UPC: 75114428606
Tru-Break for Single Phase Switch, 27kV/20kA, MVS1 Compatible, No Motor, includes Tru-Break RetroFit Kit for MVS1. 27 kV, Single Phase Tru-Break Retrofit, Submersible, Corrosion Resistant, Fully Shielded, Temperature range -40 to +65 Degrees C. 28.8 inch tall x 19.5 inch deep. Indicator - Red/Closed
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Submersible, Corrosion Resistant, Fully Shielded |
Specifications
|
Voltage Rating |
27 kV |
|
Amperage Rating |
630 A |
|
Phase |
Single Phase |
|
Frequency Rating |
50/60 Hz |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74 , IEEE 386 |