Catalog No. : TB1-15-20-6-R-S-N
Description: TRU-BREAK,1PH,15KV/20KA,MVS,NO MTR
UPC: 75114428620
Tru-Break, Single-Phase, Retrofit, 15kV/20kA, 600 Amp Bushing, Right Handle Position, MVI1 Compatible, No Motor. Construction: Submersible, Corrosion Resistant, Fully Shielded. Ambient Temperature Range -40 to +65 Degrees C. IEEE C37.74, IEEE 386. Included items: Ground Cable, Linkage Kit, Mounting Kit, Interrupter Handle, Interrupter Locking Arm, Insulating Plug with Cap and Stud.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage switchgear |
|
Special Features |
Right Handle Position |
Specifications
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Phase |
Single Phase |
|
Operating Temperature |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 37.74 , IEEE 386 |