Alternate Catalog No. : 05145
Catalog No. : TB05145
Description: WIRING DUCT 40X40 4/6 SLOT
UPC: 888614189393
Gray thermoplastic wiring duct with covert, 4/6 millimeters narrow slot spacing, 40 x 40 millimeters size (1.57 x 1.57 inches), 2 meters in length
View More
View Less
For more info visit:
electrification.us.abb.com
- Wire Protection – Smooth, rounded, burr-free inner edges help prevent insulation damage during wire installation and servicing.
- Secure Cover Retention – Co-extruded covers maintain a tight, reliable fit and remain snug after installation.
- Fast Cover Handling – Optimized rib profile allows easy installation and removal of covers, reducing labor time.
- Tool-Free Finger Removal – Integrated score lines enable clean finger break-off by hand, eliminating the need for specialized tools.
- Simplified Wire Insertion – V-shaped slot lead-ins guide conductors into the duct, improving routing speed and accuracy.
- Enhanced Structural Strength – Dovetail base design increases overall duct rigidity and long-term durability.
- Improved Wire Retention – Restricted slot openings allow faster installation while keeping wires securely in place.
- Fire Safety Performance – Flame-retardant PVC construction enhances safety and code compliance in control panels.
- Standardized Mounting – DIN-standard mounting hole spacing ensures compatibility with common mounting systems.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Material |
Thermoplastic |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
|
Sub Brand |
ABB |
Dimensions
|
Width |
1.57 in , 40 mm |
|
Depth |
1.57 in , 40 mm |
|
Length |
6.56 ft , 2 m |